HUBBELL
CT2501000Q, Tie, 9.53" Max Bundle, 250 Lb Tensile, Natural
Image of CT2501000Q CT2501000Q, Tie, 9.53" Max Bundle, 250 Lb Tensile, Natural

CT2501000Q, Tie, 9.53" Max Bundle, 250 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT2501000Q

Nylon cable ties, Tensile strength-250 Lbs, Color- Natural, 34.60"L, 0.50"W, 9.53" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT2501000Q

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Series

UNIRAP™ Series

Tool Type

Heavy

Trade Name

UNIRAP™

UPC

781810334393

UPC 14 Digit GTIN

00781810334393

Dimensions

Dimension - Bundle Diameter Max inch

9.53 in

Dimension - L Length Overall mm

879 mm

Dimension - Length Overall inch

34.64 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Length

34.6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

250

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

500

Minimum Pack Quantity

250

Packaging Type

Bag

Pallet Quantity

1