HUBBELL
Image of CT50400RC CT50400RC, Cable Tie, 4" Max Bundle, 50 Lb Tensile, Natural, Releasable
Image of CT50400RC CT50400RC, Cable Tie, 4" Max Bundle, 50 Lb Tensile, Natural, Releasable

CT50400RC, Cable Tie, 4" Max Bundle, 50 Lb Tensile, Natural, Releasable

Brand: Burndy

Catalog ID: CT50400RC

Nylon cable ties, Tensile strength-50 Lbs, Color- Natural, 14.60"L, 0.18"W, 04.00" Bundle Dia.

  • Releasable Cable Tie
  • Specially suitable for prototype construction or temporary installation
  • Also suitable where service often requires adding or subtracting wires from an existing bundle

Product details

General

Catalog Number

CT50400RC

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Trade Name

UNIRAPâ„¢

UPC

781810334737

UPC 14 Digit GTIN

00781810334737

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

371 mm

Dimension - Length Overall inch

14.60 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5000

Minimum Pack Quantity

1000

Packaging Type

Bag