HUBBELL
CT50300M, Cable Tie, 3" Max Bundle, 50 Lb Tensile, Natural
Image of CT50300M CT50300M, Cable Tie, 3" Max Bundle, 50 Lb Tensile, Natural

CT50300M, Cable Tie, 3" Max Bundle, 50 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT50300M

Natural Nylon 6/6 Cable Tie, 3" Max. Bundle Dia, 50 Lbs, 11.75" Long, 0.18" Wide.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For General Purpose

Catalog Number

CT50300M

Color

Natural

EU RoHS Indicator

Yes

Material

Nylon 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Standard

UPC

781810332672

UPC 14 Digit GTIN

00781810332672

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

282 mm

Dimension - Length Overall inch

11.1 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Length

11.75 in

Width

0.18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

EU RoHS Indicator

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-7-9

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Minimum Pack Quantity

1000