HUBBELL
Image of HLF2490B NEXTFRAME Ladder Rack, Flat Turn, 24", Black
Image of HLF2490B NEXTFRAME Ladder Rack, Flat Turn, 24", Black

NEXTFRAME Ladder Rack, Flat Turn, 24", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLF2490B

NEXTFRAME Ladder Rack, Flat Turn, 24", Black

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLF2490B

Color

Black

EU RoHS Indicator

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel
  • Radius - 12"

Style

Flat

UPC

662620820187

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Nema Rating

Heavy Duty

Operational

Performance

- Weight Capacity - 45 lbs/ft

Logistics

Carton Quantity

1