HUBBELL
Image of HLI0690B NEXTFRAME Ladder Rack, Inside Radius, 6", Black

NEXTFRAME Ladder Rack, Inside Radius, 6", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLI0690B

NEXTFRAME Ladder Rack, Inside Radius, 6", Black

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLI0690B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Inside Radiius

UPC

662620819600

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Operational

Performance

- Weight Capacity - 45 lbs/ft