HUBBELL
Image of HLO0690G NEXTFRAME Ladder Rack, Outside Radius, 6", Gray
Image of HLO0690G NEXTFRAME Ladder Rack, Outside Radius, 6", Gray

NEXTFRAME Ladder Rack, Outside Radius, 6", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLO0690G

NEXTFRAME Ladder Rack, Outside Radius, 6", Gray

Product details

General

Catalog Number

HLO0690G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Gray
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Outside Radius

UPC

662620819679

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

6 in

Certifications And Compliance

Nema Rating

Heavy Duty

Resources and downloads