WBP_HLX24G_PRODIMAGE
WBP_HLX24G_PRODIMAGE

Cable Management, Wall Support Bracket, Angled, 24", Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HLX24G

Cable Management, Wall Support Bracket, Angled, 24", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Wall Support Bracket

Product details

General

Application
Ladder Rack
Color
Gray
EU RoHS Indicator
Yes
Item Type
Ladder Rack
Material
Steel, Cold Rolled
OEM Brand Name
Hubbell Premise Wiring
Type
Wall Supports
UPC
662620841274

Dimensions

Width
24 in

Resources and downloads