WBP_HLTSB06B_PRODIMAGE
WBP_HLTSB06B_PRODIMAGE

NEXTFRAME Ladder Rack, Triangle Wall Support, 24", Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HLTSB24B

NEXTFRAME Ladder Rack, Triangle Wall Support, 24", Black

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Modular SystemEasily Configured
Material
46 in
Type
Wall Supports
UPC
662620820248

Dimensions

Width
24 in

Certifications And Compliance

Nema Rating
Heavy Duty

Logistics

Carton Quantity
5
Pallet Quantity
280