HUBBELL
Image of HLVWBK NEXTFRAME Ladder Rack, Vertical Wall Brackets

NEXTFRAME Ladder Rack, Vertical Wall Brackets

Brand: Hubbell Premise Wiring

Catalog ID: HLVWBK

NEXTFRAME® Ladder Rack Vertical Wall Brackets

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLVWBK

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

6.1 in

Specifications

  • Finish - Black
  • Installation - Mounts to Wall
  • Material - Steel

Type

Vertical Wall Bracket

UPC

662620819822

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

25

Pallet Quantity

2200