HUBBELL
Image of HLTSB12G NEXTFRAME Ladder Rack, Triangle Wall Support, 12", Black

NEXTFRAME Ladder Rack, Triangle Wall Support, 12", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLTSB12G

NEXTFRAME® Ladder Rack Triangle Wall Support, 12"

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLTSB12G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

3.2 in

Specifications

  • Finish - Gray
  • Installation - Mounts to Wall
  • Material - Steel

Type

Wall Supports

UPC

662620819778

Dimensions

Width

12 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty