HUBBELL
Image of HLS1018B NEXTFRAME Ladder Rack, Straight Section, 10' x 18", Black
Image of HLS1018B NEXTFRAME Ladder Rack, Straight Section, 10' x 18", Black
Image of HLS1018B NEXTFRAME Ladder Rack, Straight Section, 10' x 18", Black
Image of HLS1018B NEXTFRAME Ladder Rack, Straight Section, 10' x 18", Black
Image of HLS1018B NEXTFRAME Ladder Rack, Straight Section, 10' x 18", Black

NEXTFRAME Ladder Rack, Straight Section, 10' x 18", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLS1018B

NEXTFRAME Ladder Rack, Straight Section, 10' x 18", Black

Product details

General

Catalog Number

HLS1018B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

10 ft

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Finish - Black
  • Gauge - 16
  • Material - Steel
  • Rung Height - 1/2"
  • Rung Width - 1"
  • Stringer Height - 1.5"
  • Stringer Width - 3/8"

UPC

662620819525

Dimensions

Length

120 in

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

Nema Rating

Heavy Duty

Logistics

Carton Quantity

1