HUBBELL
Image of HLS0606B NEXTFRAME Ladder Rack, Straight Section, 6' x 6", Black

NEXTFRAME Ladder Rack, Straight Section, 6' x 6", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLS0606B

NEXTFRAME® Ladder Rack Straight Section, 6' x 6"

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLS0606B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

6 ft

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Finish - Black
  • Gauge - 16
  • Material - Steel
  • Rung Height - 1/2"
  • Rung Width - 1"
  • Stringer Height - 1.5"
  • Stringer Width - 3/8"

UPC

662620819426

Dimensions

Length

72 in

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Operational

Performance

- Weight Capacity - 45 lbs/ft

Logistics

Carton Quantity

1