HUBBELL
Image of VM1018 Cable Management, MAX Series, Vertical, 10" Wide, 18" Deep, RR, With Cable Basket

Cable Management, MAX Series, Vertical, 10" Wide, 18" Deep, RR, With Cable Basket

Brand: Hubbell Premise Wiring

Catalog ID: VM1018

Cable Management, MAX Series, Vertical,10" Wide, 18" Deep, RR, With Cable Basket

  • Vertical
  • 10" Wide
  • 18" Deep
  • RR
  • With Cable Basket

General

Catalog Number

VM1018

UPC

662620247410

Dimensions

Width

10 in