HUBBELL
Image of VM1020 Cable Management, MAX Series, Vertical, 10" Wide, 20" Deep, Double Sided

Cable Management, MAX Series, Vertical, 10" Wide, 20" Deep, Double Sided

Brand: Hubbell Premise Wiring

Catalog ID: VM1020

Cable Management, MAX Series, Vertical,10" Wide, 20" Deep, Double Sided

  • Vertical
  • 10" Wide
  • 20" Deep
  • Double Sided

General

Catalog Number

VM1020

UPC

662620554297

Dimensions

Width

10 in