HUBBELL
Image of VS74 Rack, Vertical Channel, 7' x 4.50", Black

Rack, Vertical Channel, 7' x 4.50", Black

Brand: Hubbell Premise Wiring

Catalog ID: VS74

Rack, Vertical Channel, 7' x 4.50", Black

  • Steel construction provides ample strength for heavy cable loading
  • Twist in spools provide a generous bend radius for patch cords and horizontal cabling
  • Z-Channel design allows capacity on the front and rear of cable manager

Vertical Channel

General

Catalog Number

VS74

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Finish - Black Powder Coated
  • Gauge - 14
  • Material - Steel

UPC

662620200668

Dimensions

Thickness

0.0781

Width

4 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Packaged To Meet Telcordia GR-63-Core