HUBBELL
4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised
Image of 820 4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised

4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised

Brand: Raco

Catalog ID: 820

4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised

  • Partition divides 4 in. square boxes into two compartments
  • Use partitions with two-device covers which have a slot for the partition
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab than needed
  • To mount any combination of switch, duplex receptacle, GFCI
  • Made from zinc, pre-coated, steel
  • 20.5 cu. in. capacity

General

Catalog Number

820

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

820

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Mud Ring

UPC

050169008201

Dimensions

Cubic Capacity

15 cu.in

Dimensions

1.25 in x 4.688 in x 4.688 in

Height

4.688 in

Length

1.25 in

Raised Height

1.25 in

Size

4-11/16 in

Weight

0.444 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2275