HUBBELL
Image of 820 4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised
Buy America(n) Qualified

4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised

Brand: Raco

Catalog ID: 820

4-11/16 in. Square Cover, 2-Device, 1-1/4 in. Raised

  • Partition divides 4 in. square boxes into two compartments
  • Use partitions with two-device covers which have a slot for the partition
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab than needed
  • To mount any combination of switch, duplex receptacle, GFCI
  • Made from zinc, pre-coated, steel
  • 20.5 cu. in. capacity