HUBBELL
4-11/16 in. Square Cover, 1-Gang, 1/2 in. Raised
Image of 8837 4-11/16 in. Square Cover, 1-Gang, 1/2 in. Raised
Image of 8837 4-11/16 in. Square Cover, 1-Gang, 1/2 in. Raised
play
Image of 8837 4-11/16 in. Square Cover, 1-Gang, 1/2 in. Raised
+2
Image of 8837 4-11/16 in. Square Cover, 1-Gang, 1/2 in. Raised

4-11/16 in. Square Cover, 1-Gang, 1/2 in. Raised

Brand: Raco

Catalog ID: 8837

4-11/16 in. Square Cover, 1-Gang, 1/2 in. Raised

4-11/16 in. Square Cover, 1-Gang, 1/2 in. Raised

General

Catalog Number

8837

Color

Gray

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Product Family

4-11/16 in. Square Mudrings & Covers

Product Type

Cover

Size

4-11/16 in

Type

Mud Ring

UPC

050169008379

Dimensions

Cubic Capacity

3.5 cu.in

Depth

0.5 in

Height

4.75 in

Raised Height

0.5 in

Size

4-11/16 in

Weight

0.333 lb

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4650