HUBBELL
Image of 229 4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's, BOX-LOC® Series,MS Bracket, Flush

4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's, BOX-LOC® Series,MS Bracket, Flush

Brand: Raco

Catalog ID: 229

Collection name: BOX-LOC®

4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's, BOX-LOC®,MS Bracket, Flush

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • Use with AC/MC or flexible cable
  • Combination screw heads allow quick installation
  • Welded construction
  • Three 1/2 in. knockouts and 4 pryouts
  • Provided with far-side support, model #978
  • 21.0 cu. in. capacity

General

Bracket Type

MS, for Metal Studs

Catalog Number

229

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

2-Gang

Series

BOX-LOC® Series

Size

4 in

Type

Box

UPC

050169002292

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

2.115 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4.5 in

Raised Ground

No

Size

4 in

Weight

0.897 lb

Width

5.625 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

MS, for Metal Studs

Knockouts

1/2 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650