HUBBELL
4 in. Square Box, Welded, 2-1/8 in. Deep with NMSC Clamps, Five 1/2 in. KO's and Two TKO
Image of 242 4 in. Square Box, Welded, 2-1/8 in. Deep with NMSC Clamps, Five 1/2 in. KO's and Two TKO
Buy America(n) Qualified

4 in. Square Box, Welded, 2-1/8 in. Deep with NMSC Clamps, Five 1/2 in. KO's and Two TKO

Brand: Raco

Catalog ID: 242

4 in. Square Box, Welded, 2-1/8 in. Deep with NMSC Clamps, Five 1/2 in. KO's and Two TKO

  • Welded steel construction with nonmetallic sheathed cable clamps
  • 4 in. square x 1-1/2 in. deep
  • TKO® Knockouts allows for design and installation flexibility
  • Supplied with five 1/2 in. and two 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

242

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169002421

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.946 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750