HUBBELL
4 in. Square Box, Welded with (2) STAB-iT® Series Connectors on Top, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail
Image of 244S 4 in. Square Box, Welded with (2) STAB-iT® Series Connectors on Top, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail

4 in. Square Box, Welded with (2) STAB-iT® Series Connectors on Top, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail

Brand: Raco

Catalog ID: 244S

Collection name: STAB-IT®

4 in. Square Box, Welded with (2) STAB-IT® Connectors on Top, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail

  • Welded steel construction with two STAB-IT® connectors
  • 4 in. square x 2-1/8 in. deep
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with seven 1/2 in. and four 1/2-3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls
STAB-IT

General

Bracket Type

No Bracket

Catalog Number

244S

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Series

STAB-iT® Series

Size

4 in

Type

Box

UPC

050169982440

Dimensions

Actual Depth

2.43 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4.14 in

Raised Ground

Yes

Size

4 in

Weight

1.035 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Pallet Quantity

1750