HUBBELL
Image of 8197 4 in. Square Box, Welded, 1-1/2 in. Deep, Nine 1/2 in. KO's & Five TKO's, Flush, FH Bracket
Image of 8197 4 in. Square Box, Welded, 1-1/2 in. Deep, Nine 1/2 in. KO's & Five TKO's, Flush, FH Bracket
play
360 View
Image of 8197 4 in. Square Box, Welded, 1-1/2 in. Deep, Nine 1/2 in. KO's & Five TKO's, Flush, FH Bracket
+2
Image of 8197 4 in. Square Box, Welded, 1-1/2 in. Deep, Nine 1/2 in. KO's & Five TKO's, Flush, FH Bracket

4 in. Square Box, Welded, 1-1/2 in. Deep, Nine 1/2 in. KO's & Five TKO's, Flush, FH Bracket

Brand: Raco

Catalog ID: 8197

4 in. Square Box, Welded, 1-1/2 in. Deep, Nine 1/2 in. KO's & Five TKO's, Flush, FH Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • TKO knockout design provides installation flexibilty
  • FH bracket, flush
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

Product details

General

Bracket Type

FH, for Wood Studs

Catalog Number

8197

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Box

UPC

050169001974

Wiring System

Conduit

Dimensions

Actual Depth

1.834 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

6.938 in

Raised Ground

No

Weight

0.783 lb

Width

4.549 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1400

Resources and downloads

Media

360 View