



Brand: Raco
Catalog ID: 218
Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.
Bracket Type
FS, for Metal or Wood Studs
Catalog Number
218
Drawn or Welded
Welded
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Product Family
4 in. Square Boxes & Extension Rings
Product Type
Steel Box
Size
4 in
Type
Box
UPC
050169902189
Wiring System
Actual Depth
1.563 in
Cubic Capacity
21 cu.in
Depth
1.5 in
Height
6.875 in
Raised Ground
No
Size
4 in
Weight
0.872 lb
Width
4.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Bracket Type
FS, for Metal or Wood Studs
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1650