
Brand: Raco
Catalog ID: 189HWP
Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.
Bracket Setback
0.375
Bracket Type
H, for Metal or Wood Studs
Catalog Number
189HWP
Color
Gray
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Size
4 in
Type
Box
UPC
050169500354
Wiring System
Conduit
Actual Depth
2.063 in
Cubic Capacity
21 cu.in
Depth
1.5 in
Height
4 in
Raised Ground
Yes
Size
4 in
Weight
0.82 lb
Width
4.913 in
Power Distribution Features
Fire Rated
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Bracket Setback
0.375
Bracket Type
H, for Metal or Wood Studs
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Number of Gang(s)
2-Gang
Carton Quantity
20
Packaging Type
No Packaging
Pallet Quantity
1600