HUBBELL
4 in. Square Box, One 1/2 in. and Twelve 3/4 in. KO's, Welded
Image of 8231 4 in. Square Box, One 1/2 in. and Twelve 3/4 in. KO's, Welded
Image of 8231 4 in. Square Box, One 1/2 in. and Twelve 3/4 in. KO's, Welded
Buy America(n) Qualified

4 in. Square Box, One 1/2 in. and Twelve 3/4 in. KO's, Welded

Brand: Raco

Catalog ID: 8231

4 in. Square Box, Welded, 2-1/8 in. Deep, One 1/2 in. and Twelve 3/4 in. KO's

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Combination screw heads allow quick installation
  • Welded construction
  • Eight 3/4 in. knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

No Bracket

Catalog Number

8231

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Box

UPC

050169002315

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.425 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.87 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750