




Brand: Raco
Catalog ID: 240
Bracket Type
TS, for Metal or Wood Studs
Catalog Number
240
Drawn or Welded
Welded
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Product Family
4 in. Square Boxes & Extension Rings
Product Type
Steel Box
Size
4 in
Type
Box
UPC
050169902400
Wiring System
Actual Depth
2.188 in
Cubic Capacity
30.3 cu.in
Depth
2.125 in
Height
7 in
Raised Ground
No
Size
4 in
Weight
1.066 lb
Width
4.313 in
Certified Listed
UL Listed
Bracket Type
TS, for Metal or Wood Studs
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1100