HUBBELL
4 in. Square Cover, 2-Device, 1/2 in. Raised
Image of 8778 4 in. Square Cover, 2-Device, 1/2 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 2-Device, 1/2 in. Raised

Brand: Raco

Catalog ID: 8778

4 in. Square Cover, 2-Device, 1/2 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Drawn construction
  • 4.5 cu. in. capacity

General

Catalog Number

8778

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

Yes

Size

4 in

Type

Mud Ring

UPC

050169007785

Dimensions

Cubic Capacity

5.5 cu.in

Dimensions

0.5 in x 4 in x 4 in

Height

4 in

Length

0.5 in

Raised Height

0.5 in

Size

4 in

Weight

0.177 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7200