HUBBELL
4 in. Square Cover, Raised, 3/4 in. Open, Ears 2-3/4 in. O.C
Image of 759 4 in. Square Cover, Raised, 3/4 in. Open, Ears 2-3/4 in. O.C
Image of 759 4 in. Square Cover, Raised, 3/4 in. Open, Ears 2-3/4 in. O.C
play
360 View
Image of 759 4 in. Square Cover, Raised, 3/4 in. Open, Ears 2-3/4 in. O.C
Image of 759 4 in. Square Cover, Raised, 3/4 in. Open, Ears 2-3/4 in. O.C
Buy America(n) Qualified

4 in. Square Cover, Raised, 3/4 in. Open, Ears 2-3/4 in. O.C

Brand: Raco

Catalog ID: 759

4 in. Square Cover, Raised, 3/4 in. Open, Ears 2-3/4 in. O.C

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Gray color
  • Carpet flange 6-1/2 in. O.D
  • Includes adapter, flange, and cover
  • Mounting hardware and instructions provided

General

Catalog Number

759

Material

Steel

Paintable/Stainable

No

Product Family

4 in. Square Mudrings & Covers

Product Type

Cover

Size

4 in

Type

Fixture Cover

UPC

050169007594

Dimensions

Cubic Capacity

5 cu.in

Dimensions

0.75 in x 4 in x 4 in

Fixture Lbs.

50 lb

Height

4 in

Length

0.75 in

Raised Height

0.75 in

Size

4 in

Weight

0.268 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

5000