HUBBELL
Image of 752 4 in. Square Cover, Flat, Blank
Buy America(n) Qualified

4 in. Square Cover, Flat, Blank

Brand: Raco

Catalog ID: 752

4 in. Square Cover, Flat, Blank

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Catalog Number

752

EU RoHS Indicator

Yes

Material

752

Size

4 in

Type

Flat Cover

UPC

050169907528

Dimensions

Dimensions

0.063 in x 4 in x 4 in

Height

4 in

Length

0.063 in

Size

4 in

Weight

0.286 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

5600