HUBBELL
4 in. Square Cover, 1-Device, 1/2 in. Raised
Image of 772 4 in. Square Cover, 1-Device, 1/2 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 1-Device, 1/2 in. Raised

Brand: Raco

Catalog ID: 772

4 in. Square Cover, 1-Device, 1/2 in. Raised

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Catalog Number

772

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Material

Steel

Size

4 in

Type

Mud Ring

UPC

050169907726

Dimensions

Cubic Capacity

3.5 cu.in

Dimensions

0.5 in x 4 in x 4 in

Height

4 in

Length

0.5 in

Raised Height

0.5 in

Size

4 in

Weight

0.223 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

EU RoHS Indicator

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Packaging Type

No Packaging

Pallet Quantity

10000