HUBBELL
4 in. Square Cover, 1-Device, 1-1/4 in. Raised
Image of 775 4 in. Square Cover, 1-Device, 1-1/4 in. Raised
Image of 775 4 in. Square Cover, 1-Device, 1-1/4 in. Raised
play
360 View
Buy America(n) Qualified

4 in. Square Cover, 1-Device, 1-1/4 in. Raised

Brand: Raco

Catalog ID: 775

4 in. Square Cover, 1-Device, 1-1/4 in. Raised

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Catalog Number

775

Drawn or Welded

Drawn

Material

Steel

Product Family

4 in. Square Mudrings & Covers

Product Type

Cover

Size

4 in

Type

Mud Ring

UPC

050169907757

Dimensions

Cubic Capacity

9.5 cu.in

Depth

1.25 in

Height

4 in

Raised Height

1.25 in

Size

4 in

Weight

0.365 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3125