HUBBELL
780
780

4 in. Square Cover, 2-Device, 1 in. Raised

OR

Brand:

Raco

Catalog ID:

780

4 in. Square Cover, 2-Device, 1 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Corners of cover are raised to allow for additional capacity
  • Device mounts to cover
  • 7.3 cu. in. capacity
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions

Product details

General

Catalog Number

780

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

780

Number of Gang(s)

2-Gang

Paintable/Stainable

Yes

Type

Mud Ring

UPC

050169007808

Dimensions

Cubic Capacity

12 cu.in

Dimensions

1 in x 4 in x 4 in

Height

4 in

Length

1 in

Raised Height

1 in

Weight

0.272 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3750

Resources and downloads