HUBBELL
Image of 780 4 in. Square Cover, 2-Device, 1 in. Raised
Image of 780 4 in. Square Cover, 2-Device, 1 in. Raised
play
360 View
Image of 780 4 in. Square Cover, 2-Device, 1 in. Raised
+2
Image of 780 4 in. Square Cover, 2-Device, 1 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 2-Device, 1 in. Raised

OR

Brand: Raco

Catalog ID: 780

4 in. Square Cover, 2-Device, 1 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Corners of cover are raised to allow for additional capacity
  • Device mounts to cover
  • 7.3 cu. in. capacity
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions

Product details

General

Catalog Number

780

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

780

Number of Gang(s)

2-Gang

Paintable/Stainable

Yes

Size

4 in

Type

Mud Ring

UPC

050169007808

Dimensions

Cubic Capacity

12 cu.in

Dimensions

1 in x 4 in x 4 in

Height

4 in

Length

1 in

Raised Height

1 in

Weight

0.272 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2024)
  • BABA Compliant (All status valid till December 2024)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3750

Resources and downloads

Media

360 View