HUBBELL
4 in. Square Cover, 2-Device, 1-1/4 in. Raised
Image of 781 4 in. Square Cover, 2-Device, 1-1/4 in. Raised

4 in. Square Cover, 2-Device, 1-1/4 in. Raised

Brand: Raco

Catalog ID: 781

4 in. Square Cover, 2-Device, 1-1/4 in. Raised

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Catalog Number

781

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

781

Size

4 in

Type

Mud Ring

UPC

050169907818

Dimensions

Cubic Capacity

15 cu.in

Dimensions

1.25 in x 4 in x 4 in

Height

4 in

Length

1.25 in

Raised Height

1.25 in

Size

4 in

Weight

0.34 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3125