HUBBELL
4 in. Square Cover, 1-Device, 1-1/2 in. Raised
Image of 785 4 in. Square Cover, 1-Device, 1-1/2 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 1-Device, 1-1/2 in. Raised

Brand: Raco

Catalog ID: 785

4 in. Square Cover, 1-Device, 1-1/2 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • To mount any combination of switch, duplex receptacle, GFCI
  • Made from zinc, pre-coated, steel
  • Flat, square mud-ring

General

Catalog Number

785

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169007853

Dimensions

Cubic Capacity

11.3 cu.in

Dimensions

1.5 in x 4 in x 4 in

Height

4 in

Length

1.5 in

Raised Height

1.5 in

Size

4 in

Weight

0.488 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3150