HUBBELL
4 in. Square Box, Welded, 2-1/8 in. Deep, Two 3/4 in., Two 1/2 in., & Eight 1 in. KO's
Image of 8233 4 in. Square Box, Welded, 2-1/8 in. Deep, Two 3/4 in., Two 1/2 in., & Eight 1 in. KO's
Buy America(n) Qualified

4 in. Square Box, Welded, 2-1/8 in. Deep, Two 3/4 in., Two 1/2 in., & Eight 1 in. KO's

Brand: Raco

Catalog ID: 8233

4 in. Square Box, Welded, 2-1/8 in. Deep, Two 3/4 in., Two 1/2 in., & Eight 1 in. KO's

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Combination screw heads allow quick installation
  • Welded construction
  • Eight 1 in., Two 3/4 in. and Two 1/2 in. KO's
  • UL Listed
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

No Bracket

Catalog Number

8233

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in;1 in

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169002339

Wiring System

Conduit

Dimensions

Actual Depth

2.5 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.894 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in;1 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750