



Brand: Raco
Catalog ID: 8781
Catalog Number
8781
Drawn or Welded
Drawn
Material
Steel
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Product Family
4 in. Square Mudrings & Covers
Product Type
Cover
Size
4 in
Type
Mud Ring
UPC
050169007815
Cubic Capacity
15 cu.in
Dimensions
1.25 in x 4 in x 4 in
Height
4 in
Length
1.25 in
Raised Height
1.25 in
Size
4 in
Weight
0.332 lb
Width
4 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certified Listed
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3125