RACO_232MSHF_PRODIMAGE
RACO_232MSHF_PRODIMAGE
play
RACO: STAB-IT® vs competition

Stab-iT® 4" Electrical Box

Brand:

Raco

Catalog ID:

232MSHF

Collection name:

STAB-IT®

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Solid Copper Pigtail, Heavy Duty Universal Bracket Support, M Bracket,

  • Welded steel construction with "UBS" support with preset bend points to work with wall thickness 2-1/2 to 6 in., "M" brackets on both sides of the box, STAB-IT® connector and cable management clip
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • TKO® Knockouts allows for design and installatin flexibility
  • Supplied with seven 1/2 in. and four 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Application
Commercial
Bracket Type
M, for Metal or Wood Studs
Color
Gray
Drawn or Welded
Welded
Fire Resistance
Yes
Knockouts - Bottom
(1) 1/2", (1) 1/2"-3/4" TKO
Knockouts - Side
(6) 1/2" (3) 1/2"-3/4" TKO
Number of Gang(s)
2-Gang
UPC
050169992845

Dimensions

Raised Ground
Yes

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
25
Pallet Quantity
1375