HUBBELL
Image of 232MSHF Stab-iT® 4" Electrical Box
Image of 232MSHF Stab-iT® 4" Electrical Box
play
RACO: STAB-IT® vs competition

Stab-iT® 4" Electrical Box

Brand: Raco

Catalog ID: 232MSHF

Collection name: STAB-IT®

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Solid Copper Pigtail, Heavy Duty Universal Bracket Support, M Bracket,

  • Welded steel construction with "UBS" support with preset bend points to work with wall thickness 2-1/2 to 6 in., "M" brackets on both sides of the box, STAB-IT® connector and cable management clip
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • TKO® Knockouts allows for design and installatin flexibility
  • Supplied with seven 1/2 in. and four 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Application

Commercial

Bracket Type

M, for Metal or Wood Studs

Catalog Number

232MSHF

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts - Bottom

(1) 1/2", (1) 1/2"-3/4" TKO

Knockouts - Side

(6) 1/2" (3) 1/2"-3/4" TKO

Number of Gang(s)

2-Gang

Size

4 in

UPC

050169992845

Dimensions

Raised Ground

Yes

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

1375

Media

Videos

play
RACO: STAB-IT® vs competition