HUBBELL
Image of 984 #14 Solid Bare Copper Wire Pigtail, 6 in. Length (25/BE)

#14 Solid Bare Copper Wire Pigtail, 6 in. Length (25/BE)

Brand: Raco

Catalog ID: 984

#14 Solid Bare Copper Wire Pigtail, 6 in. Length (25/BE)

  • RACO® 6" and 8" ground pigtails feature 4-way slotted, phillips, hex-head) combo 10-32 captive screws
  • #14 solid un-insulated copper wire
  • Captive four-way combo head ground screw
  • 6 in. wire length
  • Suitable for 10-32 threaded hole

General

Accessory Type

Box

Catalog Number

984

EU RoHS Indicator

Contact Manufacturer

Type

Ground Screws

UPC

050169009840

Dimensions

Dimensions

6 in x 0.4 in x 0.5 in

Height

0.5 in

Length

6 in

Weight

0.012 lb

Width

0.4 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bundle

Pallet Quantity

64000