
Brand: Raco
Catalog ID: 978
Raco Far Side Box Support provides support for installed electrical boxes. The Far Side Support easily snaps onto the hole located on the back side of the box. Once installed, the Far Side Support prevents the box from floating, or being pushed back into the wall cavity.
Accessory Type
Box
Catalog Number
978
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
Type
Mounting Bracket
UPC
050169009789
Dimensions
0.5 in x 2.313 in x 0.5 in
Height
0.5 in
Length
0.5 in
Weight
0.02 lb
Width
2.313 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50
Packaging Type
Polybag
Pallet Quantity
24000