HUBBELL
975
975

Green Ground Clip, for #14-#10 AWG, Copper (10/Bag)

Brand:

Raco

Catalog ID:

8975-1

Green Ground Clip, for #14-#10 AWG, Copper (10/Bag)

  • Steel
  • Green dye finish
  • UPC Bar-coded

Product details

General

Accessory Type

Box

Catalog Number

8975-1

EU RoHS Indicator

Contact Manufacturer

Type

Ground Screws

UPC

050169009758

Dimensions

Dimensions

0.44 in x 0.41 in x 0.545 in

Height

0.545 in

Length

0.44 in

Weight

0.01 lb

Width

0.41 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

50

Packaging Type

Bag

Pallet Quantity

Resources and downloads