HUBBELL
Non-Adjustable Box Mounting Brace
Image of 9006R Non-Adjustable Box Mounting Brace

Non-Adjustable Box Mounting Brace

Brand: Raco

Catalog ID: 9006R

Non-Adjustable Box Mounting Brace, For 24 in. Stud Spacing for 4 in. or 4-11/16 in. Square Boxes that are 1-1/2 in. or 2-1/8 in. Deep

  • Available for 1-1/2 in. or 2-1/8 in. deep boxes
  • Locator dimples on face of bar allows for exact positioning of single or multiple boxes
  • Dimple feature provides quick start of screws, and reinforcement to prevent box mounting screws from stripping out when box is mounted
  • Boxes attach easily with self-tapping screws

General

Catalog Number

9006R

EU RoHS Indicator

Contact Manufacturer

Type

Mounting Bracket

UPC

050169990063

Dimensions

Dimensions

0.31 in x 24 in x 2.52 in

Height

2.52 in

Length

0.31 in

Weight

0.54 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3600