HUBBELL
Image of 962 Replacement Plaster Ears - Clipped Style with Screws

Replacement Plaster Ears - Clipped Style with Screws

Brand: Raco

Catalog ID: 962

Replacement Plaster Ears, Clipped Style with Screws

  • Replacement ears to mount on Raco boxes 150, 400, and 591
  • Use for old-work application
  • Mounting screws provided
  • Use with 1/2 in. thick standard drywall

General

Catalog Number

962

EU RoHS Indicator

Contact Manufacturer

Type

Plaster Ears

UPC

050169009628

Dimensions

Dimensions

0.609 in x 0.594 in x 1.5 in

Height

1.5 in

Length

0.609 in

Weight

0.02 lb

Width

0.594 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

48000