HUBBELL
Image of 150 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Plaster Ears
Buy America(n) Qualified

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Plaster Ears

Brand: Raco

Catalog ID: 150

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Plaster Ears

  • Drawn steel construction with nonmetallic sheathed cable (NMSC)
  • 4 in. x 1-1/2 in. deep
  • Includes plaster ears for "cut-in" or "old work" applications
  • Supplied with three 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

150

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Size

4 in

Type

Box

UPC

050169001509

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Dimensions

2 in x 4.75 in x 3.64 in

Fixture Lbs.

50 lb

Height

3.64 in

Length

2 in

Raised Ground

No

Size

4 in

Weight

0.594 lb

Width

4.75 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

24

Packaging Type

No Packaging

Pallet Quantity

1920