HUBBELL
4 in. Octagon Box, J Bracket, 1-1/2 in. Deep, Cat. 157
Image of 157 4 in. Octagon Box, J Bracket, 1-1/2 in. Deep, Cat. 157
Image of 157 4 in. Octagon Box, J Bracket, 1-1/2 in. Deep, Cat. 157

4 in. Octagon Box, J Bracket, 1-1/2 in. Deep, Cat. 157

Brand: Raco

Catalog ID: 157

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, J Bracket

  • Drawn steel construction with "J" bracket with spurs, slotted holes for toe-nailing
  • 4 in. x 1-1/2 in. deep
  • BX clamps provided for steel & alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • Supplied with three 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

General

Bracket Type

J, for Wood Studs

Catalog Number

157

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

Knockouts

1/2 in

Material

Steel

Product Family

Octagon Boxes & Extension Rings

Product Type

Steel Boxes and Covers

Size

4 in

Type

Box

UPC

050169001578

Wiring System

  • Armored Cable/Metal Clad/MCI-A/Flex
  • Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

3.31 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

3.615 in

Raised Ground

No

Size

4 in

Weight

0.675 lb

Width

4.032 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

J, for Wood Studs

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1800