HUBBELL
4 in. Octagon Box, Two 1/2 in. KOs, 1-1/2 in., Cat. 325
RP
RP
Buy America(n) Qualified

4 in. Octagon Box, Two 1/2 in. KOs, 1-1/2 in., Cat. 325

Brand: Raco

Catalog ID: 325

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's, AC/MC/Flex Clamps and Bar Hanger

  • Included bar hanger is adjustable 16-24 in.
  • 10 lb. max load recommended on 24 in. center
  • When used on 16 in. center, rated to support up to 50 lb. light fixture
  • Fixture bar hanger allows box to be located anywhere along length of bar
  • Maximum support load for a static is 50 lbs. when supported 16 in. centers
  • Cable clamps suitable for use with non-metallic sheathed cable
  • Not suitable for ceiling fan installations
  • 15.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

325

Ceiling Fan Rated

No

Drawn or Welded

Drawn

Knockouts

1/2 in

Material

Steel

Product Family

Octagon Boxes & Extension Rings

Product Type

Steel Boxes and Covers

Size

4 in

Type

Box

UPC

050169903254

Wiring System

  • Armored Cable/Metal Clad/MCI-A/Flex
  • Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

2.132 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

10 lb

Height

3.563 in

Raised Ground

No

Size

4 in

Weight

0.998 lb

Width

14.5 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650