HUBBELL
Image of 8722-5 4 in. Octagon Cover, Flat, Blank

4 in. Octagon Cover, Flat, Blank

Brand: Raco

Catalog ID: 8722-5

4 in. Octagon Cover, Flat, Blank

4 in. Octagon Cover, Flat, Blank

General

Application

Covers are used to close an outlet box

Catalog Number

8722-5

Material

Steel

UPC

050169872253

Dimensions

Dimensions

0.063 in x 4.063 in x 4.063 in

Height

4.063 in

Length

0.063 in

Weight

0.211 lb

Width

4.063 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

6600