HUBBELL
Image of 8125 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's, Raised Ground

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's, Raised Ground

Brand: Raco

Catalog ID: 8125

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's, Raised Ground

  • Drawn steel construction with raised ground screw area
  • 4 in. x 1-1/2 in. deep
  • Supplied with nine 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

8125

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

UPC

050169001257

Wiring System

Conduit

Dimensions

Actual Depth

1.813 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

3.563 in

Raised Ground

Yes

Size

4 in

Weight

0.487 lb

Width

3.563 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

30

Packaging Type

No Packaging

Pallet Quantity

3000