HUBBELL
4 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, Five 1/2 in. KO
Image of 8293 4 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, Five 1/2 in. KO

4 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, Five 1/2 in. KO

Brand: Raco

Catalog ID: 8293

4 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, Five 1/2 in. KO

  • Rated for 50 lb fixture support
  • Combination screw heads provide for faster installation
  • L clamps provided for nonmetallic sheathed cable (NMSC)
  • Supplied with five 1/2 in. knockouts
  • 6.0 cu. in. capacity
  • Do not use to support ceiling fans

General

Catalog Number

8293

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Ceiling Pan

UPC

050169002933

Dimensions

Actual Depth

0.56 in

Cubic Capacity

6 cu.in

Depth

0.5 in

Fixture Lbs.

50 lb

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.563 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,324,360; Mexico 166,125.

EU RoHS Indicator

Contact Manufacturer

Configuration

Knockouts

1/2 in

Logistics

Carton Quantity

30

Packaging Type

No Packaging

Pallet Quantity

5250